IESNA:LM-63-2002
[TEST]P1388826
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-750-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17880.0
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
122.8 146.4 203.1 387.4 1039.3 1766.7 2437.5 2872.1 3302.0 3854.7 4558.6 5286.1 6297.0 7251.2 8054.3 8729.8 9353.3 9962.7 
10609.9 11464.9 12452.2 13382.8 13623.8 13222.2 12551.4 11786.2 11200.4 10709.1 8847.9 5772.6 2763.5 1336.9 708.6 288.2 165.3 
89.8 52.0 0.0 
122.8 151.2 203.1 377.9 963.7 1738.4 2366.7 2839.1 3302.0 3850.0 4487.7 5305.0 6263.9 7128.4 7945.6 8616.4 9235.2 9816.3 
10477.6 11304.3 12329.4 13283.6 13614.3 13212.8 12499.5 11762.5 11148.4 10633.5 8862.1 5786.8 2820.2 1336.9 713.3 278.7 160.6 
85.0 52.0 0.0 
122.8 146.4 193.7 368.5 883.4 1601.4 2319.4 2801.3 3264.2 3793.3 4426.3 5229.4 6060.8 6925.3 7638.6 8144.0 8654.2 9277.8 
9991.1 10831.9 11994.0 13330.9 13968.6 13708.8 12863.2 12022.4 11450.8 10983.1 9381.7 6372.6 3273.7 1511.7 718.0 269.3 170.1 
94.5 56.7 0.0 
122.8 146.4 184.2 316.5 760.5 1450.2 2097.4 2664.3 3150.8 3670.5 4279.9 5016.8 5786.8 6552.1 7199.2 7737.8 8101.5 8649.5 
9410.0 10364.3 11696.4 13085.2 14181.2 14237.9 13505.7 12523.1 11875.9 11446.0 10047.8 7525.2 4218.5 1917.9 845.6 307.1 170.1 
108.6 70.9 0.0 
122.8 146.4 179.5 269.3 552.7 1124.3 1776.2 2428.1 2957.2 3457.9 4020.0 4719.2 5456.1 6245.0 6911.1 7487.4 7888.9 8210.2 8687.3 
9471.4 10704.4 12428.6 14058.4 14653.6 14100.9 13104.1 12480.6 12050.7 10709.1 8814.8 5678.1 2584.0 1157.4 429.9 193.7 132.3 
94.5 0.0 
122.8 141.7 170.1 222.0 377.9 732.2 1327.4 1913.2 2565.1 3108.3 3623.2 4209.0 4875.1 5531.7 6292.2 6901.6 7388.2 7747.2 8011.8 
8474.7 9202.2 10515.4 12565.6 14204.8 14629.9 13647.4 12948.2 12423.9 11228.7 9551.7 7218.1 4265.7 2144.7 840.9 297.6 174.8 
127.5 0.0 
122.8 141.7 155.9 189.0 255.1 411.0 713.3 1204.6 1743.1 2338.3 2914.7 3538.2 4076.7 4662.5 5300.2 5952.1 6509.5 7019.7 7402.4 
7794.5 8285.7 9060.5 10298.1 12197.1 14096.1 14757.5 14356.0 13836.3 11989.3 9953.3 7950.3 6363.1 4038.9 1908.5 774.7 
250.4 170.1 0.0 
122.8 137.0 151.2 174.8 217.3 292.9 486.6 803.1 1280.2 1780.9 2343.1 2928.8 3500.4 4076.7 4643.6 5286.1 5843.5 6415.1 6892.2 7374.0 
7870.0 8521.9 9518.7 10992.5 13042.7 14563.8 14861.4 14696.1 13094.7 10808.3 8573.9 6844.9 4931.8 2772.9 1162.1 325.9 
193.7 0.0 
122.8 132.3 146.4 165.3 189.0 231.5 325.9 477.1 770.0 1171.5 1648.6 2154.1 2711.5 3273.7 3864.2 4459.4 5031.0 5621.5 6183.6 6726.8 
7298.4 7974.0 8866.8 10033.6 11540.5 13415.9 14275.7 14540.2 14171.7 12457.0 10099.7 7775.6 5522.3 3599.6 1596.7 529.1 
222.0 0.0 
122.8 132.3 137.0 146.4 151.2 165.3 179.5 207.9 245.6 311.8 420.4 581.0 803.1 1119.6 1488.0 1899.0 2343.1 2867.4 3429.6 4062.6 4747.5 5550.6 
6504.8 7648.0 8966.0 10373.7 11228.7 11776.7 12650.6 12187.7 10099.7 7000.8 4218.5 2215.5 930.6 274.0 179.5 0.0 
122.8 127.5 127.5 127.5 132.3 132.3 132.3 137.0 132.3 137.0 137.0 141.7 151.2 160.6 189.0 217.3 259.8 316.5 392.1 500.7 637.7 845.6 1124.3 1568.3 
2295.8 3580.7 4676.7 5361.6 6330.0 5413.6 3953.9 2777.7 1828.2 944.8 274.0 66.1 18.9 0.0 
122.8 122.8 122.8 118.1 118.1 118.1 118.1 113.4 108.6 108.6 108.6 108.6 103.9 99.2 99.2 99.2 103.9 113.4 122.8 137.0 155.9 170.1 193.7 226.7 297.6 505.5 
755.8 996.7 1625.0 1724.2 1218.8 741.7 429.9 198.4 80.3 33.1 14.2 0.0 
122.8 118.1 118.1 113.4 108.6 108.6 103.9 99.2 94.5 94.5 89.8 85.0 80.3 75.6 66.1 61.4 56.7 56.7 56.7 56.7 56.7 56.7 52.0 52.0 42.5 37.8 37.8 
37.8 47.2 56.7 42.5 37.8 37.8 28.3 18.9 14.2 14.2 0.0 
122.8 113.4 108.6 99.2 94.5 89.8 85.0 75.6 70.9 61.4 52.0 47.2 37.8 33.1 28.3 23.6 18.9 18.9 14.2 9.4 9.4 9.4 4.7 4.7 4.7 4.7 4.7 4.7 4.7 4.7 0.0 0.0 4.7 
4.7 9.4 9.4 9.4 0.0 
122.8 108.6 99.2 89.8 80.3 75.6 66.1 56.7 47.2 37.8 33.1 23.6 18.9 14.2 9.4 4.7 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
9.4 9.4 0.0 
122.8 103.9 89.8 80.3 70.9 56.7 52.0 42.5 33.1 23.6 18.9 9.4 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 4.7 
9.4 0.0 
122.8 99.2 85.0 70.9 61.4 52.0 37.8 28.3 23.6 14.2 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 
4.7 0.0 
122.8 99.2 80.3 66.1 52.0 42.5 33.1 23.6 18.9 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.7 
0.0 
122.8 94.5 80.3 61.4 52.0 42.5 28.3 18.9 14.2 9.4 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
122.8 99.2 80.3 61.4 52.0 37.8 28.3 23.6 14.2 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
122.8 99.2 80.3 66.1 52.0 37.8 33.1 23.6 18.9 9.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
122.8 99.2 80.3 66.1 52.0 37.8 33.1 23.6 18.9 14.2 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
